QMA Female Right Angle Connector Solder Attachment Surface Mount PCB
Product ID:
PE44511
Pricing
Quantity | Price |
1-24 | $9.19 |
25-49 | $8.82 |
50-99 | $8.55 |
100-249 | $8.36 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 123
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | QMA |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Solder |
Mount Method | None |
Interface Type 1 | Surface Mount |
Description
QMA Female Right Angle Connector Solder Attachment Surface Mount PCB
PE44511 QMA female right angle pcb connector has an interface type of surface mount and a 50 Ohm impedance. Pasternack QMA female connector uses shield/contact solder as an attachment method.
The Pasternack right angle QMA female pcb connector has a PTFE dielectric type. The Pasternack QMA pcb connector has a brass body with gold plating. This QMA female right angle pcb RF connector is RoHS and REACH compliant.
This Pasternack right angle female QMA connector will ship the same day as purchased. Our QMA right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom QMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.