To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Flexible PE-P141 Coax Cable Double Shielded with Blue FEP Jacket

Product ID: PE-P141-BULK

Pricing

Quantity (Feet)Price
1-24$19.99
25-49$18.99
50-99$17.99
100-249$17.19
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 50
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameVersion of 141 Semi-rigid
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation70 %
Jacket Diameter0.163 in
Jacket MaterialFEP
No. of Shields2
Attenuation at 1 Ghz.11.2 dB
Power, Max at 1 Ghz.600 Watts
RF Shielding110 dB
Frequency, Max18 GHz
Max Operating Temperature200 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated0.8 in
Coax TypeCoax

Description