Paddle Portable Dual Band Band Antenna Operates From With a Maximum 6 dBi Gain RP SMA Male Input Connector

Product ID: PE51143

Pricing

QuantityPrice
1-24$5.72
25-49$5.43
50-99$5.15
100-249$4.92
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypePortable
Connector 1 PolarityReverse Polarity
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Maximum Input VSWR2:1

Description

Paddle Portable Dual Band Band Antenna Operates From With a Maximum 6 dBi Gain RP SMA Male Input Connector

Paddle portable antenna PE51143 from Pasternack (also known as a long periodic dipole antenna, (LPDA) ) is part of our extensive in-stock omni-directional radio antenna selection. This dual band paddle portable antenna has a frequency range of 2.4 GHz to 2.5 GHz, 5 GHz to 5.9 GHz and a nominal dBi gain. Our portable paddle antenna uses reverse polarity SMA male connector and is rated for 0 Watts input.

PE51143 paddle portable radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our portable paddle aerial can be bought and shipped worldwide the same-day as with our other available RF parts.