USA & Canada +1 (866) 727-8376  International  +1 (949) 261-1920

USA & Canada (866) 727-8376  International +1 (949) 261-1920

Embedded GPS Antennas
  • TAA compliant
  • WR137 Sized Waveguide
  • CMR-137 Square Flange
  • C Band Operation
  • 5.85 GHz to 8.2 GHz Operating Bandwidth
  • 10 db, 15 db, 20 db options
  • Type N and SMA connectors available
  • Aluminum construction
WR-137 Standard Gain Horn Antenna Operating From 5.85 GHz to 8.2 GHz, 15 dBi Nominal Gain, CMR-137 Flange, ProLine
WR-137 Standard Gain Horn Antenna Operating From 5.85 GHz to 8.2 GHz, 15 dBi Nominal Gain, CMR-137 Flange, ProLine
WR-137 Standard Gain Horn Antenna Operating From 5.85 GHz to 8.2 GHz, 10 dBi Nominal Gain, CMR-137 Flange, ProLine
WR-137 Standard Gain Horn Antenna Operating From 5.85 GHz to 8.2 GHz, 10 dBi Nominal Gain, CMR-137 Flange, ProLine
WR-137 Standard Gain Horn Antenna Operating From 5.85 GHz to 8.2 GHz, 15 dBi Nominal Gain, SMA Female Input Connector, ProLine
WR-137 Standard Gain Horn Antenna Operating From 5.85 GHz to 8.2 GHz, 15 dBi Nominal Gain, SMA Female Input Connector, ProLine
WR-137 Standard Gain Horn Antenna Operating From 5.85 GHz to 8.2 GHz, 10 dBi Nominal Gain, SMA Female Input Connector, ProLine
WR-137 Standard Gain Horn Antenna Operating From 5.85 GHz to 8.2 GHz, 10 dBi Nominal Gain, SMA Female Input Connector, ProLine
WR-137 Standard Gain Horn Antenna Operating From 5.85 GHz to 8.2 GHz, 15 dBi Nominal Gain, Type N Female Input Connector, ProLine
WR-137 Standard Gain Horn Antenna Operating From 5.85 GHz to 8.2 GHz, 15 dBi Nominal Gain, Type N Female Input Connector, ProLine
WR-137 Standard Gain Horn Antenna Operating From 5.85 GHz to 8.2 GHz, 10 dBi Nominal Gain, Type N Female Input Connector, ProLine
WR-137 Standard Gain Horn Antenna Operating From 5.85 GHz to 8.2 GHz, 10 dBi Nominal Gain, Type N Female Input Connector, ProLine

5.85 GHz to 8.2 GHz WR-137 Waveguide Antennas from Pasternack

Standard gain horn waveguide antennas from Pasternack, also referred to as microwave horn antennas or waveguide horn antennas, are broadband passive devices shaped like a pyramidal horn design to direct a beam of radio waves. Standard gain horn antennas are also used as calibration devices that measure the gain of other antennas.

Pasternack WR-137 waveguide horn antennas have frequency capabilities ranging from 5.85 GHz to 8.2 GHz. Our standard gain horn antenna products come in 10 dBi, 15 dBi and 20 dBi models. Pasternack’s standard gain horn antennas are also available with either a Type N or SMA waveguide to coax adapter, known as a connectorized horn antenna. All our RF and microwave gain horn antennas are RoHS and REACH compliant.

Pasternack offers the broadest and deepest inventory of RF and microwave

 

For a complete list of Pasternack's products please click here

© Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.

 sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451