Coupling
Level
(dB)
Name
Image
Part No.
Frequency
Range
(GHz)
Directivity
Flange
Type
Waveguide /
Size
Connector
Type
USA & Canada +1 (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
WR-90
Coupling
Level
(dB)
Name
Image
Part No.
Frequency
Range
(GHz)
Directivity
Flange
Type
Waveguide /
Size
Connector
Type
20 dB Coupling |
Waveguide Crossguide | PEWCP1055 | 8.2 - 12.4 |
20 dB |
UG-39/U Square Cover |
WR-90 |
||||
20 dB Coupling |
Waveguide Crossguide with Termination | PEWCT1020 | 8.2 - 12.4 |
20 dB |
UG-39/U Square Cover |
WR-90 |
||||
20 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1068 | 8.2 - 12.4 |
20 dB |
UG-39/U Square Cover |
WR-90 |
SMA |
|||
20 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1076 | 8.2 - 12.4 |
20 dB |
UG-39/U Square Cover |
WR-90 |
N |
|||
20 dB Coupling |
Waveguide Crossguide | PEWCP1059 | 8.2 - 12.4 |
25 dB |
CPR-90G |
WR-90 |
||||
20 dB Coupling |
Waveguide Crossguide with Termination | PEWCT1024 | 8.2 - 12.4 |
25 dB |
CPR-90G |
WR-90 |
||||
20 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1072 | 8.2 - 12.4 |
25 dB |
CPR-90G |
WR-90 |
SMA |
|||
20 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1080 | 8.2 - 12.4 |
25 dB |
CPR-90G |
WR-90 |
N |
|||
30 dB Coupling |
Waveguide Crossguide | PEWCP1056 | 8.2 - 12.4 |
20 dB |
UG-39/U Square Cover |
WR-90 |
||||
30 dB Coupling |
Waveguide Crossguide with Termination | PEWCT1021 | 8.2 - 12.4 |
20 dB |
UG-39/U Square Cover |
WR-90 |
||||
30 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1069 | 8.2 - 12.4 |
20 dB |
UG-39/U Square Cover |
WR-90 |
SMA |
|||
30 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1077 | 8.2 - 12.4 |
20 dB |
UG-39/U Square Cover |
WR-90 |
N |
|||
30 dB Coupling |
Waveguide Crossguide | PEWCP1060 | 8.2 - 12.4 |
20 dB |
CPR-90G |
WR-90 |
||||
30 dB Coupling |
Waveguide Crossguide with Termination | PEWCT1025 | 8.2 - 12.4 |
20 dB |
CPR-90G |
WR-90 |
||||
30 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1073 | 8.2 - 12.4 |
20 dB |
CPR-90G |
WR-90 |
SMA |
|||
30 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1081 | 8.2 - 12.4 |
20 dB |
CPR-90G |
WR-90 |
N |
|||
40 dB Coupling |
Waveguide Crossguide | PEWCP1057 | 8.2 - 12.4 |
10 dB |
UG-39/U Square Cover |
WR-90 |
||||
40 dB Coupling |
Waveguide Crossguide with Termination | PEWCT1022 | 8.2 - 12.4 |
10 dB |
UG-39/U Square Cover |
WR-90 |
||||
40 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1070 | 8.2 - 12.4 |
10 dB |
UG-39/U Square Cover |
WR-90 |
SMA |
|||
40 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1078 | 8.2 - 12.4 |
10 dB |
UG-39/U Square Cover |
WR-90 |
N |
|||
40 dB Coupling |
Waveguide Crossguide | PEWCP1061 | 8.2 - 12.4 |
10 dB |
CPR-90G |
WR-90 |
||||
40 dB Coupling |
Waveguide Crossguide with Termination | PEWCT1026 | 8.2 - 12.4 |
10 dB |
CPR-90G |
WR-90 |
||||
40 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1074 | 8.2 - 12.4 |
10 dB |
CPR-90G |
WR-90 |
SMA |
|||
40 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1082 | 8.2 - 12.4 |
10 dB |
CPR-90G |
WR-90 |
N |
|||
50 dB Coupling |
Waveguide Crossguide | PEWCP1058 | 8.2 - 12.4 |
10 dB |
UG-39/U Square Cover |
WR-90 |
||||
50 dB Coupling |
Waveguide Crossguide with Termination | PEWCT1023 | 8.2 - 12.4 |
10 dB |
UG-39/U Square Cover |
WR-90 |
||||
50 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1071 | 8.2 - 12.4 |
10 dB |
UG-39/U Square Cover |
WR-90 |
SMA |
|||
50 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1079 | 8.2 - 12.4 |
10 dB |
UG-39/U Square Cover |
WR-90 |
N |
|||
50 dB Coupling |
Waveguide Crossguide | PEWCP1062 | 8.2 - 12.4 |
10 dB |
CPR-90G |
WR-90 |
||||
50 dB Coupling |
Waveguide Crossguide with Termination | PEWCT1027 | 8.2 - 12.4 |
10 dB |
CPR-90G |
WR-90 |
||||
50 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1075 | 8.2 - 12.4 |
10 dB |
CPR-90G |
WR-90 |
SMA |
|||
50 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1083 | 8.2 - 12.4 |
10 dB |
CPR-90G |
WR-90 |
N |
|||
WR-90 Waveguide Crossguide Coupler Series from Pasternack
Pasternack’s WR-90 waveguide crossguide coupler series supports frequencies ranging from 8.2 GHz to 12.4 GHz. The crossguide waveguide coupler components feature UG-39/U square cover or CPR-90G type flanges. Typical applications for these WR-90 cross guide couplers include instrumentation, test benches, product development and characterization.
Our WR-90 waveguide crossguide coupler series is offered in three configurations. Standard as well as two formats of waveguide terminated crossguide coupler are available to buy. The WR-90 waveguide crossguide with termination also includes a WG to coax adapter model with either SMA or Type N connection series options.
20dB, 30dB, 40dB and 50dB waveguide crossguide coupler are available. As with the other over 40,000 RF, microwave and millimeter wave components, these WR-75 waveguide cross-guide couplers are in-stock. Not only are the waveguide WR75 coupler components in stock, they also ship same-day.
For a complete list of Pasternack's products please click here
© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451