Coupling
Level
(dB)
Name
Image
Part No.
Frequency
Range
(GHz)
Directivity
Flange
Type
Waveguide /
Size
Connector
Type
USA & Canada +1 (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
WR-75
Coupling
Level
(dB)
Name
Image
Part No.
Frequency
Range
(GHz)
Directivity
Flange
Type
Waveguide /
Size
Connector
Type
20 dB Coupling |
Waveguide Crossguide | PEWCP1051 | 10 - 15 |
25 dB |
Square Cover |
WR-75 |
||||
20 dB Coupling |
Waveguide Crossguide with Termination | PEWCT1016 | 10 - 15 |
25 dB |
Square Cover |
WR-75 |
||||
20 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1060 | 10 - 15 |
25 dB |
Square Cover |
WR-75 |
SMA |
|||
20 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1064 | 10 - 15 |
25 dB |
Square Cover |
WR-75 |
N |
|||
30 dB Coupling |
Waveguide Crossguide | PEWCP1052 | 10 - 15 |
25 dB |
Square Cover |
WR-75 |
||||
30 dB Coupling |
Waveguide Crossguide with Termination | PEWCT1017 | 10 - 15 |
25 dB |
Square Cover |
WR-75 |
||||
30 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1061 | 10 - 15 |
25 dB |
Square Cover |
WR-75 |
SMA |
|||
30 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1065 | 10 - 15 |
25 dB |
Square Cover |
WR-75 |
N |
|||
40 dB Coupling |
Waveguide Crossguide | PEWCP1053 | 10 - 15 |
15 dB |
Square Cover |
WR-75 |
||||
40 dB Coupling |
Waveguide Crossguide with Termination | PEWCT1018 | 10 - 15 |
15 dB |
Square Cover |
WR-75 |
||||
40 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1062 | 10 - 15 |
15 dB |
Square Cover |
WR-75 |
SMA |
|||
40 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1066 | 10 - 15 |
15 dB |
Square Cover |
WR-75 |
N |
|||
50 dB Coupling |
Waveguide Crossguide | PEWCP1054 | 10 - 15 |
10 dB |
Square Cover |
WR-75 |
||||
50 dB Coupling |
Waveguide Crossguide with Termination | PEWCT1019 | 10 - 15 |
10 dB |
Square Cover |
WR-75 |
||||
50 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1063 | 10 - 15 |
10 dB |
Square Cover |
WR-75 |
SMA |
|||
50 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1067 | 10 - 15 |
10 dB |
Square Cover |
WR-75 |
N |
|||
WR-75 Waveguide Crossguide Coupler Series from Pasternack
Pasternack’s WR-75 waveguide crossguide coupler line supports frequencies ranging from 10 GHz to 15 GHz. These crossguide waveguide coupler components feature square cover type flanges. Typical applications for these WR-75 cross guide couplers include instrumentation, test benches, product development and characterization.
Our WR-75 waveguide crossguide coupler series is offered in three configurations. Standard as well as two formats of waveguide terminated crossguide coupler are available to buy. The WR-75 waveguide crossguide with termination also includes a WG to coax adapter model with either SMA or Type N connection series options.
20dB, 30dB, 40dB and 50dB waveguide crossguide coupler are available. As with the other over 40,000 RF, microwave and millimeter wave components, these WR-75 waveguide cross-guide couplers are in-stock. Not only are the waveguide WR75 coupler components in stock, they also ship same-day.
For a complete list of Pasternack's products please click here
© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451