Coupling
Level
(dB)
Name
Image
Part No.
Frequency
Range
(GHz)
Directivity
Flange
Type
Waveguide /
Size
Connector
Type
USA & Canada +1 (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
WR-62
Coupling
Level
(dB)
Name
Image
Part No.
Frequency
Range
(GHz)
Directivity
Flange
Type
Waveguide /
Size
Connector
Type
20 dB Coupling |
Waveguide Crossguide | PEWCP1047 | 12.4 - 18 |
20 dB |
UG-419/U Square Cover |
WR-62 |
||||
20 dB Coupling |
Waveguide Crossguide with Termination | PEWCT1012 | 12.4 - 18 |
20 dB |
UG-419/U Square Cover |
WR-62 |
||||
20 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1056 | 12.4 - 18 |
20 dB |
UG-419/U Square Cover |
WR-62 |
SMA |
|||
30 dB Coupling |
Waveguide Crossguide | PEWCP1048 | 12.4 - 18 |
10 dB |
UG-419/U Square Cover |
WR-62 |
||||
30 dB Coupling |
Waveguide Crossguide with Termination | PEWCT1013 | 12.4 - 18 |
10 dB |
UG-419/U Square Cover |
WR-62 |
||||
30 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1057 | 12.4 - 18 |
10 dB |
UG-419/U Square Cover |
WR-62 |
SMA |
|||
40 dB Coupling |
Waveguide Crossguide | PEWCP1049 | 12.4 - 18 |
30 dB |
UG-419/U Square Cover |
WR-62 |
||||
40 dB Coupling |
Waveguide Crossguide with Termination | PEWCT1014 | 12.4 - 18 |
30 dB |
UG-419/U Square Cover |
WR-62 |
||||
40 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1058 | 12.4 - 18 |
30 dB |
UG-419/U Square Cover |
WR-62 |
SMA |
|||
50 dB Coupling |
Waveguide Crossguide | PEWCP1050 | 12.4 - 18 |
10 dB |
UG-419/U Square Cover |
WR-62 |
||||
50 dB Coupling |
Waveguide Crossguide with Termination | PEWCT1015 | 12.4 - 18 |
10 dB |
UG-419/U Square Cover |
WR-62 |
||||
50 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | PEWCT1059 | 12.4 - 18 |
10 dB |
UG-419/U Square Cover |
WR-62 |
SMA |
|||
WR-62 Waveguide Crossguide Coupler Series from Pasternack
Pasternack’s WR-62 waveguide crossguide coupler line supports frequencies ranging from 12.4 GHz to 18 GHz. The crossguide waveguide coupler components feature UG-419/U square cover type flanges. Typical applications for these WR-62 cross guide couplers include instrumentation, test benches, product development and characterization.
Our WR-62 waveguide crossguide coupler series is offered in three configurations. Standard as well as two formats of waveguide terminated crossguide coupler are available to buy. The WR-62 waveguide crossguide with termination also includes a WG to coax adapter model.
20dB, 30dB, 40dB and 50dB waveguide crossguide coupler are available. As with the other over 40,000 RF, microwave and millimeter wave components, these WR-62 waveguide cross-guide couplers are in-stock. Not only are the waveguide WR62 coupler components in stock, they also ship same-day.
For a complete list of Pasternack's products please click here
© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451