USA & Canada +1 (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
SPP Plenum Rated Coax Cable Assemblies
Pasternack’s SPP Plenum Rated Coax Cable Assemblies are flexible, low PIM, Plenum Rated jumper cables available in three popular diameters with a variety of connector options. The SPP Plenum rated coaxial cables are highly durable 50-ohm cables constructed with a solid center conductor - Bare Copper (SPP-250) or Bare Copper Clad Aluminum (SPP-375 and SPP-500), PTFE dielectric, a corrugated copper outer conductor and FEP jacket.
These are rated to maximum frequency of 5.8 GHz and an operating temperature of 200 degrees C and are suitable for both indoor and outdoor use. These low PIM cables are offered in standard and custom lengths with several connector combinations and are available for same day shipping!
For a complete list of Pasternack's products please click here
© Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451