USA & Canada +1 (866) 727-8376  International  +1 (949) 261-1920

USA & Canada (866) 727-8376  International +1 (949) 261-1920

SP5T PIN Diode Switches from Pasternack Enterprises

Pasternack single pole five throw (SP5T) pin diode switches cover a frequency band from 100 MHz to 20 GHz. The Absorptive SP5T pin diode switch design features  excellent isolation of 65 dB typical and fast switching speed of 75 nsec typical. The MIL-Grade rugged coaxial pin diode SP5T switch package design is compact  and has integrated TTL compatible logic control circuitry.

Picture

Part No.

& Additional

Views

SP5T Switch
Design

RF Frequency
Range
(MHz)

Typical
Isolation

(dB)

Typical
Insertion
Loss (dB)

Typical
Switching
Time (ns)

Max RF Input
Power (CW)
(Watts)

TTL Control

Connector
Type

Field
Replaceable

SP5T PIN Diode Switch Operating From 100 MHz to 20 GHz Up to +27 dBm and SMA   PE71S2031

Absorptive

100-20,000

65

3.9

75

0.5

Solder Pin

SMA Female

No

  • descrSP5T PIN Diode Switch Operating From 100 MHz to 20 GHz Up to +27 dBm and SMA
  • descrSP5T PIN Diode Switch Operating From 100 MHz to 20 GHz Up to +27 dBm and SMA
  • descrSP5T PIN Diode Switch Operating From 100 MHz to 20 GHz Up to +27 dBm and SMA
  • descrSP5T PIN Diode Switch Operating From 100 MHz to 20 GHz Up to +27 dBm and SMA
                 

For a complete list of Pasternack's products please click here

© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.

 sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451