USA & Canada +1 (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
Pasternack single pole twelve throw (SP12T) pin diode switches cover a frequency band from 100 MHz to 20 GHz. The absorptive SP12T pin diode switch design features excellent isolation of 65 dB typical and fast switching speed of 75 nsec typical. The MIL-Grade rugged coaxial pin diode SP12T switch package design is compact and has integrated TTL compatible logic control circuitry.
Picture
Part No.
& Additional
Views
SP12T Switch
Design
RF Frequency
Range
(MHz)
Typical
Isolation
(dB)
Typical
Insertion
Loss (dB)
Typical
Switching
Time (ns)
Max RF Input
Power (CW)
(Watts)
TTL Control
Connector
Type
Field
Replaceable
![]() |
PE71S2034 | Absorptive |
100-20,000 |
65 |
5.2 |
100 |
0.5 |
Solder Pin |
SMA Female |
No |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Additional switches to explore
For a complete list of Pasternack's products please click here
© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451