RF Power Dividers for 5G

RF Power Dividers for 5G

  • Max. input power of 30 W for wideband frequency ranges up to 6 GHz
  • Max. input power of 20 W for operating frequency range in the mmWave bands
  • Operating temperature range of -45 to 85 degree C
  • Low insertion loss, with VSWR performance as low as 1.4:1
In-stock and available for same-day shipping!

2-way and 4-way input power division with Pasternack’s ready-to-ship RF power dividers for 5G wireless and telecom applications.

Select a category below for more information.

RF Power Dividers for 5G from Pasternack

Pasternack's lines of 2-way and 4-way RF power dividers for 5G wireless and mobile applications offer wideband operating frequency ranges up to 6 GHz with a maximum input power of 30 watts or for mmWave frequency bands with a maximum input power of 20 watts. These power dividers provide an operating temperature range of -45 to 85 degree C, and they offer low insertion loss and VSWR performance as low as 1.4:1.

Same day is just a few clicks away! 5G RF power dividers from Pasternack are in-stock and ready to ship today.

For a complete list of Pasternack's products please click here