USA & Canada (866) 727-8376  International  +1 (949) 261-1920

USA & Canada (866) 727-8376  International +1 (949) 261-1920

  • Coaxial mixers and multipliers
  • DC to 46 GHz
  • Available in double-balanced,
    triple-balanced and IQ designs
  • LO drive levels ranging from 10
    to 19 dBm

  • Waveguide converter mixers
  • Up to 110 GHz
  • Available in both up and down
    converter models
  • DC to 18 GHz IF frequency

  • Additional features: field-replaceable coaxial connectors, active LO drives, and integrated waveguide ports

 

In-stock and available for
same-day shipping!

 

In-Stock and

       Shipped Same Day

Expect high-performance signal conversion with Pasternack’s ready-to-ship

RF mixers and multipliers for 5G applications.

 

Select a category below for more information.

RF Mixers and Multipliers for 5G from Pasternack

For a complete list of Pasternack's products please click here

© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.

 sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451