USA & Canada (866) 727-8376  International  +1 (949) 261-1920

USA & Canada (866) 727-8376  International +1 (949) 261-1920

  • Wide range of attenuation levels

  • Rated up to 2 watts

  • Max. operating frequencies up to 6 GHz and mmWave bands

  • Durable stainless steel construction

  • Available in SMA and 2.92 mm
    connector designs

 

In-stock and available for
same-day shipping!

 

RF Fixed Attenuators for 5G

In-Stock and

       Shipped Same Day

Provide reliable signal attenuation with Pasternack’s line of ready-to-ship
RF fixed attenuators for 5G wireless applications.

 

Select a category below for more information.

For a complete list of Pasternack's products please click here

© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.

 sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451