USA & Canada +1 (866) 727-8376  International  +1 (949) 261-1920

USA & Canada (866) 727-8376  International +1 (949) 261-1920

Embedded GPS Antennas

PE 1/4” SuperFlex is a long time favorite in the Communications market used for a wide variety of applications. Pasternack manufactures standard and custom configurations.

PE 1/4 inch SuperFlex Coax Cable Assemblies

  • Super flexible 1/4” corrugated coax
  • 40+ connector options
  • Highly durable black PE jacket material
  • Max operating frequency of 5.8 GHz
  • Low loss 82% VoP PE dielectric
  • PIM levels <-160 dBc
  • Helically corrugated copper outer conductor
PE 1/4 inch SuperFlex Coax Cable Assemblies

PE 1/4 inch SuperFlex Coax Cable Assemblies

Pasternack’s SuperFlex Cable Assemblies are flexible, low PIM cable assemblies including a 1/4” diameter coaxial cable with 40+ connector options. These superflexible 50 ohm cables are constructed with a solid Copper Clad Aluminum center conductor, a foamed PE dielectric, a Helically Corrugated outer conductor and a black Polyethylene jacket.

These cable assemblies have excellent Return Loss performance, a shielding of 120dB and are rated to a maximum frequency of 20.4 GHz. These superflexible, low PIM cables are offered in standard and custom lengths with several connector combinations and are available for same day shipping!

For a complete list of Pasternack's products please click here

© Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.

 sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451