USA & Canada +1 (866) 727-8376  International  +1 (949) 261-1920

USA & Canada (866) 727-8376  International +1 (949) 261-1920

High Rel Electromechanical Relay Switches - 5M Life Cycles

5M
Life
Cycles

Pic-Description

PE71S6074

SP4T
SMA Female

18 GHz

Normally Open

No

1.50

60

0.5

24-30

100

                     
Pic-Description

PE71S6075

SP6T
SMA Female

18 GHz

Normally Open

No

1.50

60

0.5

24-30

100

                     
Pic-Description

PE71S6077

SP6T
SMA Female

18 GHz

Latching

Yes

1.50

60

0.5

24-30

100

                     

Part No.

Switch &

Connector

Type

RF Frequency

(DC to X GHz)

Actuator

Indicator

VSWR

(max)

Isolation

Insertion

Loss db

(max)

Operating

Voltage

(Vdc)

RF Power

(WATTS CW)

For a complete list of Pasternack's products please click here

© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.

 sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451