USA & Canada +1 (866) 727-8376  International  +1 (949) 261-1920

USA & Canada (866) 727-8376  International +1 (949) 261-1920

High Rel Electromechanical Relay Switches-2M Life Cycles

2M
Life
Cycles
(Terminated)

Part No.

Switch &

Connector

Type

RF Frequency

(DC to X GHz)

Actuator

Indicator

VSWR

(max)

Isolation

Insertion

Loss db

(max)

Operating

Voltage

(Vdc)

RF Power

(WATTS CW)

Pic-Description

PE71S6060

DP3T
SMA Female

18 GHz

Failsafe

No

1.50

60

0.5

24-30

100

                     
Pic-Description

PE71S6081

SP8T
SMA Female

18 GHz

Latching

Yes

1.60

60

0.6

24-30

100

                     
Pic-Description

PE71S6064

SPDT
2.92mm Female

40 GHz

Latching

Yes

1.90

50

0.8

24-30

10

                     
Pic-Description

PE71S6089

SP6T Sub
2.92mm Female

40 GHz

Latching

No

2.20

45

1.1

21-30

5

                     
Pic-Description

PE71S6061

DP3T
SMA Female

18 GHz

Latching

Yes

1.50

60

0.5

24-30

100

                     
Pic-Description

PE71S6082

SP12T
SMA Female

12.4 GHz

Latching

Yes

1.80

60

0.7

24-30

120

                     
Pic-Description

PE71S6072

SP6T
N Female

12.4 GHz

Latching

Yes

1.50

60

0.5

10.2-13

200

                     
Pic-Description

PE71S6090

SPDT Slim Line
Surface Mount

3 GHz

Failsafe

No

1.35

40

0.3

20.5-30

175

                     
Pic-Description

PE71S6062

DP3T
SMA Female

18 GHz

Latching

Yes

1.50

60

0.5

24-30

100

                     
Pic-Description

PE71S6083

SP12T
SMA Female

18 GHz

Latching

Yes

1.80

50

0.8

24-30

100

                     
Pic-Description

PE71S6073

SP6T
N Female

12.4 GHz

Latching

Yes

1.50

60

0.5

24-30

200

                     
Pic-Description

PE71S6091

SPDT Slim Line
Surface Mount

3 GHz

Latching

No

1.35

40

0.3

20.5-30

175

                     
Pic-Description

PE71S6078

SP6T
2.92mm Female

40 GHz

Latching

Yes

2.20

50

1.1

24-30

5

                     
Pic-Description

PE71S6093

SPDT Slim Line
Surface Mount

8 GHz

Latching

No

1.40

30

0.8

20.5-30

35

                     
Pic-Description

PE71S6063

DP3T
SMA Female

18 GHz

Latching

Yes

1.50

60

0.5

24-30

100

                     
Pic-Description

PE71S6084

SP6T
2.92mm Female

40 GHz

Latching

Yes

1.80

50

0.8

24-30

5

                     
Pic-Description

PE71S6076

SP10T
SMA Female

18 GHz

Normally Open

No

1.70

55

0.7

24-30

100

                     
Pic-Description

PE71S6092

SPDT Slim Line
Surface Mount

8 GHz

Failsafe

No

1.40

30

0.8

20.5-30

35

                     
Pic-Description

PE71S6079

SP6T
SMA Female

26.5 GHz

Latching

Yes

1.70

50

0.7

24-30

40

                     
Pic-Description

PE71S6080

SP8T
SMA Female

18 GHz

Latching

Yes

1.60

60

0.6

24-30

100

                     

For a complete list of Pasternack's products please click here

© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.

 sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451

Part No.

Switch &

Connector

Type

Frequency

(DC to X GHz)

Actuator

Indicator

VSWR

(max)

Isolation

Insertion

Loss db

(max)

Operating

Voltage

(Vdc)

RF Power

(WATTS CW)