Part No.

Life Cycle
(Hrs)

Frequency
Band

Switch & Connector
Type

Features*

Isolation
(dB)

Insertion
Loss (dB)

Switching
Speed (ms)

Control
Voltage
(volts)

Power Rating
(watts)

USA & Canada +1 (866) 727-8376  International  +1 (949) 261-1920

USA & Canada (866) 727-8376  International +1 (949) 261-1920

General Purpose 2.92mm Electromechanical RF Switches

Part No.

Life Cycle
(Hrs)

Frequency
Band

Switch & Connector
Type

Features *

Isolation
(dB)

Insertion
Loss (dB)

Switching
Speed (ms)

Control
Voltage
(volts)

Power Rating
(watts)

SPDT Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 12V Control with Failsafe PE71S6102

1M

40 GHz

SPDT
2.92mm Female

F

60

0.5

15

12

10

                   
SPDT Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 28V Control with Failsafe PE71S6103

1M

40 GHz

SPDT
2.92mm Female

F

60

0.5

15

28

10

                   
SPDT Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 12V Control with Indicators, Failsafe, TTL PE71S6104

1M

40 GHz

SPDT
2.92mm Female

I, F, TTL

60

0.5

15

12

10

                   
SPDT Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 28V Control with Indicators, Failsafe, TTL PE71S6105

1M

40 GHz

SPDT
2.92mm Female

I, F, TTL

60

0.5

15

28

10

                   
SPDT Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 12V Control with Latching PE71S6106

1M

40 GHz

SPDT
2.92mm Female

L

60

0.5

15

12

10

                   
SPDT Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 28V Control with Latching PE71S6107

1M

40 GHz

SPDT
2.92mm Female

L

60

0.5

15

28

10

                   
SPDT Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 12V Control with Indicators, Latching, TTL PE71S6108

1M

40 GHz

SPDT
2.92mm Female

I, L, TTL

60

0.5

15

12

10

                   
SPDT Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 28V Control with Indicators, Latching, TTL PE71S6109

1M

40 GHz

SPDT
2.92mm Female

I, L, TTL

60

0.5

15

28

10

                   
SP4T Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 12V Control with Normally Open PE71S6134

1M

40 GHz

SP4T
2.92mm Female

N

60

0.5

15

12

10

                   
SP4T Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 28V Control with Normally Open PE71S6135

1M

40 GHz

SP4T
2.92mm Female

N

60

0.5

15

28

10

                   
SP4T Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 12V Control with Normally Open, Indicators, TTL PE71S6136

1M

40 GHz

SP4T
2.92mm Female

N, I, TTL

60

0.5

15

12

10

                   
SP4T Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 28V Control with Normally Open, Indicators, TTL PE71S6137

1M

40 GHz

SP4T
2.92mm Female

N, I, TTL

60

0.5

15

28

10

                   
SP4T Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 12V Control with Latching PE71S6138

1M

40 GHz

SP4T
2.92mm Female

L

60

0.5

35

12

10

                   
SP4T Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 28V Control with Latching PE71S6139

1M

40 GHz

SP4T
2.92mm Female

L

60

0.5

35

28

10

                   
SP6T Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 12V Control with Normally Open PE71S6142

1M

40 GHz

SP6T
2.92mm Female

N

60

0.5

15

12

10

                   
SP6T Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 28V Control with Normally Open PE71S6143

1M

40 GHz

SP6T
2.92mm Female

N

60

0.5

15

28

10

                   
SP6T Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 12V Control with Normally Open, Indicators, TTL PE71S6144

1M

40 GHz

SP6T
2.92mm Female

N, I, TTL

60

0.5

15

12

10

                   
SP6T Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 28V Control with Normally Open, Indicators, TTL PE71S6145

1M

40 GHz

SP6T
2.92mm Female

N, I, TTL

60

0.5

15

28

10

                   
SP6T Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 12V Control with Latching PE71S6146

1M

40 GHz

SP6T
2.92mm Female

L

60

0.5

15

12

10

                   
SP6T Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 28V Control with Latching PE71S6147

1M

40 GHz

SP6T
2.92mm Female

L

60

0.5

35

28

10

                   
SP6T Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 12V Control with Latching, Indicators, TTL PE71S6148

1M

40 GHz

SP6T
2.92mm Female

L, I, TTL

60

0.5

15

12

10

                   
SP6T Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 28V Control with Latching, Indicators, TTL PE71S6149

1M

40 GHz

SP6T
2.92mm Female

L, I, TTL

60

0.5

15

28

10

                   
Transfer Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 12V Control with Failsafe PE71S6118

1M

40 GHz

Transfer
2.92mm Female

F

60

0.5

15

12

10

                   
Transfer Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 28V Control with Failsafe PE71S6119

1M

40 GHz

Transfer
2.92mm Female

F

60

0.5

20

28

10

                   
Transfer Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 12V Control with Indicators, Failsafe, TTL PE71S6120

1M

40 GHz

Transfer
2.92mm Female

I, F, TTL

60

0.5

20

12

10

                   
Transfer Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 28V Control with Indicators, Failsafe, TTL PE71S6121

1M

40 GHz

Transfer
2.92mm Female

I, F, TTL

60

0.5

20

28

10

                   
Transfer Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 12V Control with Latching PE71S6122

1M

40 GHz

Transfer
2.92mm Female

L

60

0.5

20

12

10

                   
Transfer Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 28V Control with Latching PE71S6123

1M

40 GHz

Transfer
2.92mm Female

L

60

0.5

20

28

10

                   
Transfer Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 12V Control with Indicators, Latching, TTL PE71S6124

1M

40 GHz

Transfer
2.92mm Female

I, L, TTL

60

0.5

20

12

10

                   
Transfer Electromechanical Relay Switch DC to 40 GHz, 2.92mm, 10 Watts, 28V Control with Indicators, Latching, TTL PE71S6125

1M

40 GHz

Transfer
2.92mm Female

I, L, TTL

60

0.5

20

28

10

                   
SP4T Electromechanical Relay Switch DC to 46 GHz, 2.92mm, 10 Watts, 12V Control with Latching, Indicators, TTL PE71S6140

1M

46 GHz

SP4T
2.92mm Female

L, I, TTL

60

0.5

15

12

10

                   
SP4T Electromechanical Relay Switch DC to 46 GHz, 2.92mm, 10 Watts, 28V Control with Latching, Indicators, TTL PE71S6141

1M

46 GHz

SP4T
2.92mm Female

L, I, TTL

60

0.5

15

28

10

                   

* Features:

I = Indicators

F = Failsafe

L = Latching Feature

TTL = TTL Control Feature

N = Normally Open

S = Self Cutoff

T = Terminated

H = Hot Switching

P = Pulse Latching

For a complete list of Pasternack's products please click here

© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.

 sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451