USA & Canada +1 (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
Flexible Low PIM Plenum Rated Coax Assemblies
Pasternack’s Flexible TFT Plenum Rated Coax Cable Assemblies are flexible, low PIM, Plenum Rated jumper cables available in 0.16 inch diameter with a variety of connector options. The TFT-402 coaxial cables are highly flexible 50-ohm cables constructed with a Solid Copper center conductor - Bare Copper (TFT-402-LF) or Silver Plated Copper (TFT-402), Taped PTFE dielectric, and a Blue FEP Jacket. The TFT-402-LF has a Tin-plated braided shield and a Tin-plated copper outer braid, whereas the TFT-402 has a Silver-plated braided shield and a Silver-plated copper outer braid and improved Insertion Loss.
These are rated to maximum frequency of 5.8 GHz and an operating temperature of 150 degrees C and are suitable for plenum installations. These low PIM cables are offered in standard and custom lengths with several connector combinations and are available for same day shipping!
For a complete list of Pasternack's products please click here
© Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451