USA & Canada (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
Part No.
Image
Waveguide
Type
Coupling
Value
Frequency
Range
(GHz)
Design
Insertion
Loss (Typ)
Flange
Type
Directivity
VSWR
(Typ)
All in stock and ready for same-day shipping!
▼ Click below for more waveguide coupler details
Image
Part No.
Waveguide
Type
Frequency
Range
(GHz)
Design
Coupling
Value
Directivity
VSWR
(Typ)
Insertion
Loss (Typ)
Flange
Type
Broadwall Coupler Design
![]() |
PEWCP1005 | WR-34 |
22 - 33 |
Broadwall |
10 dB |
35 dB |
1.05:1 |
0.35 dB |
UG-1530/U Square Cover |
|
![]() |
PEWCP1006 | WR-34 |
22 - 33 |
Broadwall |
20 dB |
35 dB |
1.05:1 |
0.15 dB |
UG-1530/U Square Cover |
|
![]() |
PEWCP1007 | WR-34 |
22 - 33 |
Broadwall |
30 dB |
35 dB |
1.05:1 |
0.15 dB |
UG-1530/U Square Cover |
|
![]() |
PEWCP1008 | WR-51 |
15 - 22 |
Broadwall |
10 dB |
35 dB |
1.05:1 |
0.15 dB |
Square Cover |
|
![]() |
PEWCP1009 | WR-51 |
15 - 22 |
Broadwall |
20 dB |
35 dB |
1.05:1 |
0.15 dB |
Square Cover |
|
![]() |
PEWCP1010 | WR-51 |
15 - 22 |
Broadwall |
30 dB |
35 dB |
1.05:1 |
0.15 dB |
Square Cover |
|
![]() |
PEWCP1011 | WR-62 |
12.4 - 18 |
Broadwall |
10 dB |
40 dB |
1.05:1 |
0.15 dB |
UG-419/U Square Cover |
|
![]() |
PEWCP1012 | WR-62 |
12.4 - 18 |
Broadwall |
20 dB |
40 dB |
1.05:1 |
0.15 dB |
UG-419/U Square Cover |
|
![]() |
PEWCP1013 | WR-62 |
12.4 - 18 |
Broadwall |
30 dB |
40 dB |
1.05:1 |
0.15 dB |
UG-419/U Square Cover |
|
![]() |
PEWCP1014 | WR-75 |
10 - 15 |
Broadwall |
10 dB |
40 dB |
1.05:1 |
0.15 dB |
Square Cover |
|
![]() |
PEWCP1015 | WR-75 |
10 - 15 |
Broadwall |
20 dB |
40 dB |
1.05:1 |
0.15 dB |
Square Cover |
|
![]() |
PEWCP1016 | WR-75 |
10 - 15 |
Broadwall |
30 dB |
40 dB |
1.05:1 |
0.15 dB |
Square Cover |
|
![]() |
PEWCP1017 | WR-90 |
8.2 - 12.4 |
Broadwall |
10 dB |
40 dB |
1.05:1 |
0.15 dB |
UG-39/U Square Cover |
|
![]() |
PEWCP1018 | WR-90 |
8.2 - 12.4 |
Broadwall |
20 dB |
40 dB |
1.05:1 |
0.15 dB |
UG-39/U Square Cover |
|
![]() |
PEWCP1019 | WR-90 |
8.2 - 12.4 |
Broadwall |
30 dB |
40 dB |
1.05:1 |
0.15 dB |
UG-39/U Square Cover |
|
![]() |
PEWCP1020 | WR-90 |
8.2 - 12.4 |
Broadwall |
10 dB |
40 dB |
1.05:1 |
0.15 dB |
CPR-90G |
|
![]() |
PEWCP1021 | WR-90 |
8.2 - 12.4 |
Broadwall |
20 dB |
40 dB |
1.05:1 |
0.15 dB |
CPR-90G |
|
![]() |
PEWCP1022 | WR-90 |
8.2 - 12.4 |
Broadwall |
30 dB |
40 dB |
1.05:1 |
0.15 dB |
CPR-90G |
|
![]() |
PEWCP1023 | WR-112 |
7.05 - 10 |
Broadwall |
10 dB |
40 dB |
1.05:1 |
0.15 dB |
UG-51/U Square Cover |
|
![]() |
PEWCP1024 | WR-112 |
7.05 - 10 |
Broadwall |
20 dB |
40 dB |
1.05:1 |
0.15 dB |
UG-51/U Square Cover |
|
![]() |
PEWCP1025 | WR-112 |
7.05 - 10 |
Broadwall |
30 dB |
40 dB |
1.05:1 |
0.15 dB |
UG-51/U Square Cover |
|
![]() |
PEWCP1026 | WR-112 |
7.05 - 10 |
Broadwall |
10 dB |
40 dB |
1.05:1 |
0.15 dB |
CPR-112G |
|
![]() |
PEWCP1027 | WR-112 |
7.05 - 10 |
Broadwall |
20 dB |
40 dB |
1.05:1 |
0.15 dB |
CPR-112G |
|
![]() |
PEWCP1028 | WR-112 |
7.05 - 10 |
Broadwall |
30 dB |
40 dB |
1.05:1 |
0.15 dB |
CPR-112G |
|
![]() |
PEWCP1029 | WR-137 |
5.85 - 8.2 |
Broadwall |
10 dB |
40 dB |
1.05:1 |
0.15 dB |
UG-344/U Round Cover |
|
![]() |
PEWCP1030 | WR-137 |
5.85 - 8.2 |
Broadwall |
20 dB |
40 dB |
1.05:1 |
0.15 dB |
UG-344/U Round Cover |
|
![]() |
PEWCP1031 | WR-137 |
5.85 - 8.2 |
Broadwall |
30 dB |
40 dB |
1.05:1 |
0.15 dB |
UG-344/U Round Cover |
|
![]() |
PEWCP1032 | WR-137 |
5.85 - 8.2 |
Broadwall |
10 dB |
40 dB |
1.05:1 |
0.15 dB |
CPR-137G |
|
![]() |
PEWCP1033 | WR-137 |
5.85 - 8.2 |
Broadwall |
20 dB |
40 dB |
1.05:1 |
0.15 dB |
CPR-137G |
|
![]() |
PEWCP1034 | WR-137 |
5.85 - 8.2 |
Broadwall |
30 dB |
40 dB |
1.05:1 |
0.15 dB |
CPR-137G |
|
Crossguide Coupler Design
![]() |
PEWCP1035 | WR-34 |
22 - 33 |
Crossguide |
20 dB |
20 dB |
1.05:1 |
0.1 dB |
UG-1530/U Square Cover |
|
![]() |
PEWCP1036 | WR-34 |
22 - 33 |
Crossguide |
30 dB |
20 dB |
1.05:1 |
0.1 dB |
UG-1530/U Square Cover |
|
![]() |
PEWCP1037 | WR-34 |
22 - 33 |
Crossguide |
40 dB |
25 dB |
1.05:1 |
0.1 dB |
UG-1530/U Square Cover |
|
![]() |
PEWCP1038 | WR-34 |
22 - 33 |
Crossguide |
50 dB |
10 dB |
1.05:1 |
0.1 dB |
UG-1530/U Square Cover |
|
![]() |
PEWCP1039 | WR-42 |
18 - 26.5 |
Crossguide |
20 dB |
30 dB |
1.05:1 |
0.1 dB |
UG-595/U Square Cover |
|
![]() |
PEWCP1040 | WR-42 |
18 - 26.5 |
Crossguide |
30 dB |
20 dB |
1.05:1 |
0.1 dB |
UG-595/U Square Cover |
|
![]() |
PEWCP1041 | WR-42 |
18 - 26.5 |
Crossguide |
40 dB |
20 dB |
1.05:1 |
0.1 dB |
UG-595/U Square Cover |
|
![]() |
PEWCP1042 | WR-42 |
18 - 26.5 |
Crossguide |
50 dB |
10 dB |
1.05:1 |
0.1 dB |
UG-595/U Square Cover |
|
![]() |
PEWCP1043 | WR-51 |
15 - 22 |
Crossguide |
20 dB |
20 dB |
1.05:1 |
0.1 dB |
Square Cover |
|
![]() |
PEWCP1044 | WR-51 |
15 - 22 |
Crossguide |
30 dB |
30 dB |
1.05:1 |
0.1 dB |
Square Cover |
|
![]() |
PEWCP1045 | WR-51 |
15 - 22 |
Crossguide |
40 dB |
30 dB |
1.05:1 |
0.1 dB |
Square Cover |
|
![]() |
PEWCP1046 | WR-51 |
15 - 22 |
Crossguide |
50 dB |
10 dB |
1.05:1 |
0.1 dB |
Square Cover |
|
![]() |
PEWCP1047 | WR-62 |
12.4 - 18 |
Crossguide |
20 dB |
20 dB |
1.05:1 |
0.1 dB |
UG-419/U Square Cover |
|
![]() |
PEWCP1048 | WR-62 |
12.4 - 18 |
Crossguide |
30 dB |
10 dB |
1.05:1 |
0.1 dB |
UG-419/U Square Cover |
|
![]() |
PEWCP1049 | WR-62 |
12.4 - 18 |
Crossguide |
40 dB |
30 dB |
1.05:1 |
0.1 dB |
UG-419/U Square Cover |
|
![]() |
PEWCP1050 | WR-62 |
12.4 - 18 |
Crossguide |
50 dB |
10 dB |
1.05:1 |
0.1 dB |
UG-419/U Square Cover |
|
![]() |
PEWCP1051 | WR-75 |
10 - 15 |
Crossguide |
20 dB |
25 dB |
1.05:1 |
0.1 dB |
Square Cover |
|
![]() |
PEWCP1052 | WR-75 |
10 - 15 |
Crossguide |
30 dB |
25 dB |
1.05:1 |
0.1 dB |
Square Cover |
|
![]() |
PEWCP1053 | WR-75 |
10 - 15 |
Crossguide |
40 dB |
15 dB |
1.05:1 |
0.1 dB |
Square Cover |
|
![]() |
PEWCP1054 | WR-75 |
10 - 15 |
Crossguide |
50 dB |
10 dB |
1.05:1 |
0.1 dB |
Square Cover |
|
![]() |
PEWCP1055 | WR-90 |
8.2 - 12.4 |
Crossguide |
20 dB |
20 dB |
1.05:1 |
0.1 dB |
UG-39/U Square Cover |
|
![]() |
PEWCP1056 | WR-90 |
8.2 - 12.4 |
Crossguide |
30 dB |
20 dB |
1.05:1 |
0.1 dB |
UG-39/U Square Cover |
|
![]() |
PEWCP1057 | WR-90 |
8.2 - 12.4 |
Crossguide |
40 dB |
10 dB |
1.05:1 |
0.1 dB |
UG-39/U Square Cover |
|
![]() |
PEWCP1058 | WR-90 |
8.2 - 12.4 |
Crossguide |
50 dB |
10 dB |
1.05:1 |
0.1 dB |
UG-39/U Square Cover |
|
![]() |
PEWCP1059 | WR-90 |
8.2 - 12.4 |
Crossguide |
20 dB |
25 dB |
1.05:1 |
0.1 dB |
CPR-90G |
|
![]() |
PEWCP1060 | WR-90 |
8.2 - 12.4 |
Crossguide |
30 dB |
20 dB |
1.05:1 |
0.1 dB |
CPR-90G |
|
![]() |
PEWCP1061 | WR-90 |
8.2 - 12.4 |
Crossguide |
40 dB |
10 dB |
1.05:1 |
0.1 dB |
CPR-90G |
|
![]() |
PEWCP1062 | WR-90 |
8.2 - 12.4 |
Crossguide |
50 dB |
10 dB |
1.05:1 |
0.1 dB |
CPR-90G |
|
![]() |
PEWCP1063 | WR-112 |
7.05 - 10 |
Crossguide |
20 dB |
45 dB |
1.05:1 |
0.1 dB |
UG-51/U Square Cover |
|
![]() |
PEWCP1064 | WR-112 |
7.05 - 10 |
Crossguide |
30 dB |
25 dB |
1.05:1 |
0.1 dB |
UG-51/U Square Cover |
|
![]() |
PEWCP1065 | WR-112 |
7.05 - 10 |
Crossguide |
40 dB |
20 dB |
1.05:1 |
0.1 dB |
UG-51/U Square Cover |
|
![]() |
PEWCP1066 | WR-112 |
7.05 - 10 |
Crossguide |
50 dB |
10 dB |
1.05:1 |
0.1 dB |
UG-51/U Square Cover |
|
![]() |
PEWCP1067 | WR-112 |
7.05 - 10 |
Crossguide |
20 dB |
25 dB |
1.05:1 |
0.1 dB |
CPR-112G |
|
![]() |
PEWCP1068 | WR-112 |
7.05 - 10 |
Crossguide |
30 dB |
25 dB |
1.05:1 |
0.1 dB |
CPR-112G |
|
![]() |
PEWCP1069 | WR-112 |
7.05 - 10 |
Crossguide |
40 dB |
20 dB |
1.05:1 |
0.1 dB |
CPR-112G |
|
![]() |
PEWCP1070 | WR-112 |
7.05 - 10 |
Crossguide |
50 dB |
10 dB |
1.05:1 |
0.1 dB |
CPR-112G |
|
![]() |
PEWCP1071 | WR-137 |
5.85 - 8.2 |
Crossguide |
20 dB |
25 dB |
1.05:1 |
0.1 dB |
UG-344/U Round Cover |
|
![]() |
PEWCP1072 | WR-137 |
5.85 - 8.2 |
Crossguide |
30 dB |
20 dB |
1.05:1 |
0.1 dB |
UG-344/U Round Cover |
|
![]() |
PEWCP1073 | WR-137 |
5.85 - 8.2 |
Crossguide |
40 dB |
20 dB |
1.05:1 |
0.1 dB |
UG-344/U Round Cover |
|
![]() |
PEWCP1074 | WR-137 |
5.85 - 8.2 |
Crossguide |
50 dB |
10 dB |
1.05:1 |
0.1 dB |
UG-344/U Round Cover |
|
![]() |
PEWCP1075 | WR-137 |
5.85 - 8.2 |
Crossguide |
20 dB |
20 dB |
1.05:1 |
0.1 dB |
CPR-137G |
|
![]() |
PEWCP1076 | WR-137 |
5.85 - 8.2 |
Crossguide |
30 dB |
20 dB |
1.05:1 |
0.1 dB |
CPR-137G |
|
![]() |
PEWCP1077 | WR-137 |
5.85 - 8.2 |
Crossguide |
40 dB |
20 dB |
1.05:1 |
0.1 dB |
CPR-137G |
|
![]() |
PEWCP1078 | WR-137 |
5.85 - 8.2 |
Crossguide |
50 dB |
10 dB |
1.05:1 |
0.1 dB |
CPR-137G |
|
Directional Waveguide Coupler Series
Pasternack directional waveguide coupler products range in frequency from 5.85 GHz to 33 GHz. Waveguide directional coupler components are widely deployed in applications such as satellite and military communications, telecom, radar, high efficiency RF/Microwave transmission and test benches due to their excellent consistency in performance. This waveguide coupler model series is offered in 10dB, 20dB, 30dB, 40dB and 50dB coupling values.
Our directional coupler series can be ordered in a crossguide or broadwall waveguide designs. This particular family of waveguide couplers are constructed of painted copper alloy and have UG-style or CPR-style flanges. These waveguide products also boast a maximum VSWR of 1.05:1.
As with the over 40,000 RF, microwave and millimeter wave Pasternack components, these directional waveguide couplers are in-stock. Also like our other products, the waveguide coupler directional series will ship the same day as purchased.
For a complete list of Pasternack's products please click here
© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451