USA & Canada +1 (866) 727-8376  International  +1 (949) 261-1920

USA & Canada (866) 727-8376  International +1 (949) 261-1920

  • BNC connector, DC to 10 GHz frequency range
  • Cal kit definition files for Keysight, Rohde & Schwarz, and Anritsu VNAs
  • Works with all major VNAs
  • Protective wooden case for safe storage of components
  • Ideal for calibration of VNAs in R&D, aerospace and defense, production test environments
BNC DC to 10 GHz VNA Calibration Kits

BNC DC to 10 GHz VNA Calibration Kits from Pasternack

Pasternack’s BNC, DC to 10 GHz Vector Network Analyzer (VNA) calibration kit is used to calibrate VNA and associated test setups, to allow Vector Error Correction to compensate for systematic errors inherent in the measurement of the Device Under Test (DUT) allowing for accurate characterization of its performance.

SOL – Short Open Load Kit contains:

  • Female Termination, 1.2 Max. VSWR, DC to 10 GHz
  • Male Termination, 1.2 Max. VSWR, DC to 10 GHz
  • Female Short, ±5.0º Deviation from Nominal, DC to 10 GHz
  • Male Short, ±5.0º Deviation from Nominal, DC to 10 GHz
  • Female Open, ±5.0º Deviation from Nominal, DC to 10 GHz
  • Male Open, ±5.0º Deviation from Nominal, DC to 10 GHz

For a complete list of Pasternack's products please click here

© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.

 sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451