Picture
Part No.
& Additional
Views
Description
Frequency
(MHz)
Gain
Connector
USA & Canada +1 (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
Picture
Part No.
& Additional
Views
Description
Frequency
(MHz)
Gain
Connector
![]() |
PE51027 | Wire Mobile Antenna Operates From 902 MHz to 928 MHz With a Nominal 4 dBi Gain SMA Male Input Connector on 10 ft. of RG174 |
902 to 928 |
4 |
SMA |
|||||
![]() |
PE51055 | Rubber Duck Portable Antenna Operates From 900 MHz to 960 MHz With a Nominal 3 dBi Gain N Male Input Connector |
900 to 960 |
3 |
N |
|||||
![]() |
PE51089-1 | Wire Portable Dual Band Antenna Operates From 890 MHz to 1.88 GHz With a Nominal 3 dBi Gain SMA Male Input Connector on 16 ft. of RG174A/U |
890 to 1880 |
3 |
SMA |
|||||
![]() |
PE51089-2 | Wire Portable Dual Band Antenna Operates From 890 MHz to 1.88 GHz With a Nominal 3 dBi Gain SMA Female Input Connector on 16 ft. of RG174A/U |
890 to 1880 |
3 |
SMA |
|||||
![]() |
PE51089-3 | Wire Portable Dual Band Antenna Operates From 890 MHz to 1.88 GHz With a Nominal 3 dBi Gain N Male Input Connector on 16 ft. of RG174A/U |
890 to 1880 |
3 |
N |
|||||
![]() |
PE51089-4 | Wire Portable Dual Band Antenna Operates From 890 MHz to 1.88 GHz With a Nominal 3 dBi Gain N Female Input Connector on 16 ft. of RG174A/U |
890 to 1880 |
3 |
N |
|||||
![]() |
PE51113-1 | Mobile Dual Band Antenna Operates From 880 MHz to 2.17 GHz With a Nominal 3 dBi Gain SMA Female Input Connector |
880 to 2170 |
3 |
SMA |
|||||
![]() |
PE51113-2 | Mobile Dual Band Antenna Operates From 880 MHz to 2.17 GHz With a Nominal 3 dBi Gain N Female Input Connector |
880 to 2170 |
3 |
N |
|||||
![]() |
PE51113-3 | Mobile Dual Band Antenna Operates From 880 MHz to 2.17 GHz With a Nominal 3 dBi Gain TNC Male Input Connector |
880 to 2170 |
3 |
TNC |
|||||
![]() |
PE51113-4 | Mobile Dual Band Antenna Operates From 880 MHz to 2.17 GHz With a Nominal 3 dBi Gain SMA Male Input Connector |
880 to 2170 |
3 |
SMA |
|||||
![]() |
PE51GM1001 | 2 dBi 824-960/1710-2170 MHz Glass/Surface Mount Antenna SMA Connector |
824-2170 |
2 |
SMA |
|||||
![]() |
PE51GM1002 | 2 dBi MultiBand Blade Mobile Antenna 824-2,500 MHz RP-SMA Connector |
824 to 2500 |
2 |
RP-SMA |
|||||
900 MHz Vehicular Antennas from Pasternack
900 MHz vehicular antennas from Pasternack offer multiple solutions for your ISM, RFID, LoRa and other applications. Including options of SMA, Reverse Polarity SMA, N, TNC and MX connectors, Pasternack's selection of 900 MHz vehicular antennas make connection as user friendly as possible. With the changing state of the world, hands free monitoring and access via RFID and other protocols is of the utmost importance. With rugged weatherproof designs, a variety of gains, and options for polarization, deployments using Pasternack vehicular antennas provide reliable coverage and signal integrity.
Pasternack’s 900 MHz vehicular antennas for ISM, RFID, LoRa and other applications are in-stock and ready to ship today.
For a complete list of Pasternack's products please click here
© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451