Picture
Part No.
& Additional
Views
Description
Frequency
(MHz)
Gain
Connector
USA & Canada +1 (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
Picture
Part No.
& Additional
Views
Description
Frequency
(MHz)
Gain
Connector
![]() |
pe51056 | Portable Antenna Operates From 900 MHz to 960 MHz With a Nominal 0 dBi Gain SMA Male Input Connector |
900 to 960 |
0 |
SMA |
|||||
![]() |
pe51164 | Whip Antenna Operates From 880 MHz to 960 MHz With a Typical 0 dBi Gain MX Input Connector IP67 Rated |
880 to 960 |
0 |
MX |
|||||
![]() |
pe51165 | Whip Antenna Operates From 880 MHz to 960 MHz With a Typical 0 dBi Gain SMA Female Input Connector IP67 Rated |
880 to 960 |
0 |
SMA |
|||||
![]() |
PE51RD1008 | 3 dBi WideBand Rubber Duck Antenna 860-960 MHz RP-SMA Connector |
860-960 |
3 |
RP-SMA |
|||||
![]() |
PE51RD1009 | 3 dBi WideBand Rubber Duck Antenna 860-960 MHz SMA Connector |
860-960 |
3 |
SMA |
|||||
![]() |
PE51RD1010 | 5 dBi Rubber Duck Antenna 900-930 MHz RP-SMA Connector |
900-930 |
5 |
RP-SMA |
|||||
![]() |
PE51RD1011 | 5 dBi Rubber Duck Antenna 900-930 MHz RIGID RP-SMA Connector |
900-930 |
5 |
RIGID RP-SMA |
|||||
![]() |
PE51RD1012 | 5 dBi Rubber Duck Antenna 900-930 MHz SMA Connector |
900-930 |
5 |
SMA |
|||||
900 MHz Rubber Duck Antennas from Pasternack
900 MHz rubber duck antennas from Pasternack offer multiple solutions for your ISM, RFID, LoRa and other applications. Including options of SMA, Reverse Polarity SMA, N, TNC and MX connectors, Pasternack's selection of 900 MHz rubber duck antennas make connection as user friendly as possible. With the changing state of the world, hands free monitoring and access via RFID and other protocols is of the utmost importance. With rugged weatherproof designs, a variety of gains, and options for polarization, deployments using Pasternack rubber duck antennas provide reliable coverage and signal integrity.
Pasternack’s 900 MHz rubber duck antennas for ISM, RFID, LoRa and other applications are in-stock and ready to ship today.
For a complete list of Pasternack's products please click here
© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451