Picture
Part No.
& Additional
Views
Description
Frequency
(MHz)
Gain
Connector
USA & Canada +1 (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
Picture
Part No.
& Additional
Views
Description
Frequency
(MHz)
Gain
Connector
![]() |
PE51025 | Patch Panel Antenna Operates From 902 MHz to 928 MHz With a Nominal 8.5 dBi Gain N Female Input Connector |
902 to 928 |
8.5 |
N |
|||||
![]() |
PE51FP1005 | 900 MHz 8 dBi Flat Patch Antenna |
902 to 928 |
8 |
N |
|||||
![]() |
PE51FP1005-1 | 8 dBi Panel Antenna 902-928 MHz N Type Connector |
902-928 |
8 |
N |
|||||
![]() |
PE51FP1005-2 | 8 dBi Panel Antenna 902-928 MHz RP-SMA Connector |
902-928 |
8 |
RP-SMA |
|||||
![]() |
PE51FP1005-3 | 8 dBi Panel Antenna 902-928 MHz RP-TNC Connector |
902-928 |
8 |
RP-TNC |
|||||
![]() |
PE51FP1005-4 | 8 dBi Panel Antenna 902-928 MHz SMA Connector |
902-928 |
8 |
SMA |
|||||
![]() |
PE51FP1007 | 900 MHz 8 dBi LH Circular Polarized Patch Antenna |
902 to 928 |
8 |
N |
|||||
![]() |
PE51FP1008 | 900 MHz 8 dBi RH Circular Polarized Patch Antenna |
902 to 928 |
8 |
N |
|||||
![]() |
PE51FP1008-1 | 8 dBi RHCP Panel Antenna 902-928 MHz RP-SMA Connector |
902-928 |
8 |
RP-SMA |
|||||
![]() |
PE51FP1008-2 | 8 dBi RHCP Panel Antenna 902-928 MHz RP-TNC Connector |
902-928 |
8 |
RP-TNC |
|||||
![]() |
PE51FP1008-3 | 8 dBi RHCP Panel Antenna 902-928 MHz SMA Connector |
902-928 |
8 |
SMA |
|||||
![]() |
pe51fp1009 | 902-928 MHz 12 dBi two-port dual pol sector antenna |
902-928 |
12 |
N |
|||||
900 MHz Panel Antennas from Pasternack
900 MHz panel antennas from Pasternack offer multiple solutions for your ISM, RFID, LoRa and other applications. Including options of SMA, Reverse Polarity SMA, N, TNC and MX connectors, Pasternack's selection of 900 MHz panel antennas make connection as user friendly as possible. With the changing state of the world, hands free monitoring and access via RFID and other protocols is of the utmost importance. With rugged weatherproof designs, a variety of gains, and options for polarization, deployments using Pasternack panel antennas provide reliable coverage and signal integrity.
Pasternack’s 900 MHz panel antennas for ISM, RFID, LoRa and other applications are in-stock and ready to ship today.
For a complete list of Pasternack's products please click here
© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451