1.0mm VNA 110 GHz Flexible Precision Cable Series

1.0mm VNA 110 GHz Flexible Precision Cable Series

  • 1.0mm VNA Cable Operating to 110 GHz
  • Lightweight, protective VNA test cable armoring
  • Precision 1.0mm stainless steel connectors
  • Excellent amplitude and phase stability with flexure
  • Non-conductive protective Nomex® outer sleeve
  • Each serialized assembly includes test data
1.0mm 110 GHz cable assembly series is in stock and ready for same-day shipping!

1.0mm 110 GHz Cable Series for VNA from Pasternack

Pasternack’s high frequency VNA test cable series operate up to 110 GHz. These 110 GHz cable series for vector network analyzer testing (primarily) deliver precise results. These network analyzer cables feature 1.0mm stainless steel connectors for precision high frequency output.

The 1.0mm connector coaxial cable is covered by a non-conductive Nomex ® outer sleeve. In addition to the Nomex, this 110 GHz coaxial cable assembly has a light-duty armoring that protects the cable. The VNA cable armor protects while maintaining a 0.27-inch diameter and improving stability during flexure.

These analyzer cables feature 50 Ohm impedance and a maximum VSWR of 1.5:1. Another benefit of this excellent phase/amplitude stability under flexure.

Our flexible 1.0 mm VNA test cables operate over a wide range of temperatures from -65°C to +125°C. They are RoHS and REACH compliant. Each cable assembly is fully tested and comes with serialized test data. These cables are available in standard 6-inch and 12-inch lengths with male-to-male or male-to-female configurations.

These VNA test cables are designed to deliver precision testing results for Vector Network Analyzer (VNA) testing, semiconductor probe testing, automotive radar testing and military radar testing.

Nomex ® is a registered trademarks of E. I. du Pont de Nemours and Company

For a complete list of Pasternack's products please click here