The PEM010 is a highly integrated millimeter wave transmitter that covers the 60 GHz global unlicensed spectrum allocations packaged in a standard waveguide module. Transmitter architecture is a double conversion, sliding IF with wide bandwidth capability through the up-conversion chain from baseband to carrier. The I/Q interface accepts analog baseband signals which provides for flexibility in design and applications. The baseband input optionally supports FSK/MSK modulation for non-coherent applications. The transmitter incorporates a complete waveguide interface with low-loss transition between the chip and the WR15 waveguide port. The integrated package is small and lightweight, with a simple to use multi-pin ST4 connector for power, reference clock, digital control port and baseband signals. Either of two reference clocks can be used for setting 540 MHz or 500 MHz channel spacing.
60 GHz WR-15 Waveguide Tx Module
Up. 032817 @ 3:12pm
Click to learn more about our 60 GHz Transmitter/Receiver Development System
Click to learn more about our line of 60 GHz Transmitter/Receiver Waveguide Modules
Click to learn more about our line of 60 GHz WR-15 Antennas
Click to view our 60 GHz Development System Accessories
For a complete list of Pasternack's products please click here
Pasternack's goal with launching a new website is to simplify your purchase experience, so you can get back to more important things. Tell us what you think of our new site.