USA & Canada (866) 727-8376  International +1 (949) 261-1920

Pasternack Introduces New Line of

2 Watt, 40 GHz Attenuators

Features Include:

 • Ultra-Broadband: DC to 40 GHz Attenuators

 • Attenuation from 0 to 20 dB

 • 2 Watts Attenuator Input Power

 • 2.92mm attenuator connectors

 • Beryllium Copper (BeCu) contacts

 

Click for more product details

2 Watts, 40 GHz Attenuators

Pasternack’s new fixed 40 GHz attenuators are designed with 2.92mm connectors and allow input power of 2 Watts. This selection of broadband, high frequency 40 GHz attenuators are available from 0 to 20 dB attenuation depending on the model. The attenuation value of these high frequency attenuator models is denoted by the number(s) following the hyphen in the Pasternack part number.

The new 2.92mm attenuators from Pasternack are used in many RF-related applications including test labs, research facilities, military electronics, telecommunications equipment, security devices, production line testing and many others. These high frequency RF attenuators are constructed with passivated stainless steel bodies and Beryllium Copper (BeCu) contacts, meaning they are designed to withstand continued use in demanding environments. As with other Pasternack products, fixed 40 GHz attenuators in 2.92mm are in-stock and ship same-day.

 

For a complete list of Pasternack's products please click here

© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc. sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451