N Male Bulkhead Connector Solder Attachment Solder Cup Terminal, .350 inch D Hole, Black Finish
Product ID:
PE4490BK
Pricing
Quantity | Price |
1-24 | $49.79 |
25-49 | $47.30 |
50-99 | $44.81 |
100-249 | $42.82 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,023
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 11 GHz |
Interface Type 1 | Solder Cup |
Description
N Male Bulkhead Connector Solder Attachment Solder Cup Terminal, .350 inch D Hole, Black Finish
PE4490BK type N male bulkhead terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack type N male bulkhead connector uses shield/contact solder as an attachment method. Our male type N terminal connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.
The Pasternack type N male bulkhead terminal connector has a teflon dielectric type. The Pasternack type N terminal connector has a brass body. This N type male bulkhead terminal RF connector is RoHS and REACH compliant.
This Pasternack male type N bulkhead connector will ship the same day as purchased. Our bulkhead type N male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom N type connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.