N Male Right Angle Connector Clamp/Solder Attachment for RG188-DS, RG316-DS
Product ID:
PE45160
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Clamp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 11 GHz |
Interface Type 1 | RG188-DS |
Interface Type 2 | RG316-DS |
Description
N Male Right Angle Connector Clamp/Solder Attachment for RG188-DS, RG316-DS
PE45160 type N male right angle coaxial connector has an interface type of RG188-DS, RG316-DS and a 50 Ohm impedance. Pasternack type N male connector uses shield/contact clamp/solder as an attachment method. Our male type N right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.
The Pasternack right angle N type male coaxial connector has a teflon dielectric type. The Pasternack N type coaxial connector has a brass body with nickel plating. Our PE45160 N typeright angle connector uses brass contact. This type N male right angle coaxial RF connector is REACH compliant.
This Pasternack right angle male type N connector will ship the same day as purchased. Our type N right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom N type connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.