Schottky Zero Bias Detector, N, Negative Video Out, +20 dBm max Pin, 10 MHz to 18 GHz
Product ID:
PE80T1003
Pricing
Quantity | Price |
1-4 | $1,140.00 |
5-9 | $1,094.40 |
10-24 | $1,048.80 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 9
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Type | Zero Bias |
Detector Polarity | Negative |
Connector In Series | N |
Connector In Gender | Male |
Connector Out Series | BNC |
Connector Out Gender | Female |
Minimum Frequency | 10 MHz |
Maximum Frequency | 18 GHz |
Connector In Impedance | 50 Ohm |
Description
Zero Bias Detector, N, 0 nsec Pulse Risetime, Negative Video Out, +20 dBm max Pin, 10 MHz to 18 GHz
Pasternack zero bias detector PE80T1003 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This zero bias detector is manufactured with type N male to BNC female connectors. Our type N zero bias detector has a minimum frequency of 10 MHz and a maximum frequency of 18 GHz.
This type N coaxial RF detector has a maximum input power of 20 dBm and a video capacitance of 470 pF. PE80T1003 coaxial N type detector is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our zero bias detector can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.