Dome Low PIM Multi Band Antenna Operates From 698 MHz to 5.9 GHz With a Typical 6 dBi Gain N Female Input Connector Rated

Product ID: PE51168
Product discontinued.
Search for alternative Antennas or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeDome
PolarizationVertical
Minimum Frequency698 MHz
Maximum Frequency5.9 GHz
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Maximum Input VSWR1.8:1

Description

Dome Low PIM Multi Band Antenna Operates From 698 MHz to 5.9 GHz With a Typical 6 dBi Gain N Female Input Connector Rated

Dome antenna PE51168 from Pasternack is featured in our extensive in-stock radio frequency directional antenna selection. This multi band ceiling dome antenna uses has a frequency range of 698 MHz to 960 MHz, 1.71 GHz to 2.17 GHz, 2.3 GHz to 2.7 GHz, 4.9 GHz to 5.9 GHz, and a nominal dBi gain. Our ceiling mount dome antenna uses N female connector and is rated for 50 Watts input.

Our radio frequency dome ceiling antenna. PE51168 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This dome RF antenna can ship worldwide the same day of the purchase as with our other available RF parts.