3 dBi MultiBand Embedded PCB Antenna 2,400-5,900 MHz UMCX Connector
Product ID:
PE51202
Pricing
Quantity | Price |
1-24 | $2.08 |
25-49 | $2.00 |
50-99 | $1.93 |
100-249 | $1.89 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 12
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Antenna Type | PCB |
Minimum Frequency | 2.4 GHz |
Maximum Frequency | 5.9 GHz |
Connector 1 Polarity | Standard |
Connector Series | UMCX |
Connector Gender | Plug |
Impedance | 50 Ohm |
Maximum Input VSWR | 2:1 |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.