MMCX Plug Right Angle Connector Solder Attachment for PE-SR405AL, PE-SR405FL, RG405
Product ID:
PE4900
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | MMCX |
Connector Gender | Plug |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 6 GHz |
Interface Type 1 | PE-SR405AL |
Interface Type 2 | PE-SR405FL |
Interface Type 3 | RG405 |
Description
MMCX Plug Right Angle Connector Solder Attachment for PE-SR405AL, PE-SR405FL, RG405
PE4900 MMCX plug right angle coaxial connector has an interface type of PE-SR405AL, PE-SR405FL, RG405 and a 50 Ohm impedance. Pasternack MMCX plug connector uses shield/contact solder as an attachment method. Our plug MMCX right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack right angle MMCX plug coaxial connector has a PTFE dielectric type and a VSWR of 1.35. The Pasternack MMCX coaxial connector has a brass body with gold plating. Our PE4900 MMCXright angle connector uses brass contact. This MMCX plug right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle plug MMCX connector will ship the same day as purchased. Our MMCX right angle plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MMCX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.