MCX Plug Connector Solder Attachment Surface Mount PCB
Product ID:
PE44613
Pricing
Quantity | Price |
1-24 | $24.59 |
25-49 | $23.36 |
50-99 | $22.13 |
100-249 | $21.15 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 824
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | MCX |
Connector Gender | Plug |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | None |
Interface Type 1 | Surface Mount |
Description
MCX Plug Connector Solder Attachment Surface Mount PCB
PE44613 MCX plug pcb connector has an interface type of surface mount and a 50 Ohm impedance. Pasternack MCX plug connector uses shield/contact solder as an attachment method.
The Pasternack MCX plug pcb connector has a PTFE dielectric type. The Pasternack MCX pcb connector has a brass body with gold plating. This MCX plug pcb RF connector is RoHS and REACH compliant.
This Pasternack plug MCX connector will ship the same day as purchased. Our MCX plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MCX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.