MCX Plug Right Angle to BNC Female Bulkhead Cable Using RG188 Coax with HeatShrink
Product ID:
PE33575/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
Key Specifications. |
Connector 1 Series | MCX |
Connector 1 Gender | Plug |
Connector 1 Polarity | Standard |
Connector Angle 1 | Right Angle |
Connector 1 Impedance | 50 Ohm |
Connector 2 Series | BNC |
Connector 2 Gender | Female |
Connector 2 Polarity | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | Bulkhead |
Connector 2 Impedance | 50 Ohm |
Connector 1 Body Material | Brass |
Connector 1 Body Plating | Nickel |
RF Cable Part Number | RG188A/U |
RF Cable Type | RG188 |
RF Cable Impedance | 50 Ohm |
Description
MCX Plug Right Angle to BNC Female Bulkhead Cable Using RG188 Coax with HeatShrink
Radio frequency assembly MCX plug right angle to BNC female bulkhead cable using RG188 coax with heatshrink from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The MCX plug right angle to BNC female bulkhead cable using RG188 coax with heatshrink, MCX cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom MCX to BNC cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with right angle MCX cable connection on one end and BNC bulkhead cable connection on the other. Our right angle MCX to BNC cable assemblies have a plug gender on end 1 and female on end 2. This MCX to BNC cable is a plug to female coax assembly, PE33575/HS, can also be known as a right angle MCX male to BNC jack cable assembly and will be shipped same-day as it is purchased.
MCX male to BNC jack cable assembly PE33575/HS is built with RG188 which is a flexible coax type. The Pasternack flexible MCX cable assembly is manufactured with right angle MCX to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency MCX right angle plug to BNC female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE33575/HS can also be used in the other direction and will be BNC female bulkhead to right angle MCX plug cable assembly if the opposite connectivity is required.
MCX right angle male to BNC jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MCX to BNC cable assembly for quick shipment worldwide. Variations of MCX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MCX plug right angle to BNC female bulkhead cable using RG188 coax with heatshrink.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table