MCX Jack Bulkhead Mount Connector Solder Attachment Turret Terminal, .177 inch D Hole
Product ID:
PE4561
Pricing
Quantity | Price |
1-24 | $28.79 |
25-49 | $27.35 |
50-99 | $25.91 |
100-249 | $24.76 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 281
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | MCX |
Connector Gender | Jack |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 6 GHz |
Interface Type 1 | Turret |
Description
MCX Jack Bulkhead Mount Connector Solder Attachment Turret Terminal, .177 inch D Hole
PE4561 MCX jack bulkhead terminal connector has an interface type of turret and a 50 Ohm impedance. Pasternack MCX jack bulkhead connector uses shield/contact solder as an attachment method. Our jack MCX terminal connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack MCX jack bulkhead terminal connector has a PTFE dielectric type and a VSWR of 1.5. The Pasternack MCX terminal connector has a brass body with gold plating. Our PE4561 MCX connector uses beryllium copper contact. This MCX jack bulkhead terminal RF connector is RoHS and REACH compliant.
This Pasternack jack MCX bulkhead connector will ship the same day as purchased. Our bulkhead MCX jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MCX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.