90 Degree SMA Hybrid Coupler From 4 GHz to 12.4 GHz Rated to 100 Watts
Product ID:
PE2059
Pricing
Quantity | Price |
1-4 | $357.15 |
5-9 | $350.01 |
10-24 | $342.86 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details) . font> font> |
Connector Series | SMA |
Connector Gender | Female |
Design | Hybrid |
Minimum Frequency | 4 GHz |
Maximum Frequency | 12.4 GHz |
Maximum Input Power | 100 Watt |
Coupling Value | 3 dB |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.