To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

WR-15 Waveguide Horn Antenna Operating From 50 GHz to 75 GHz With a Nominal 20 dBi Gain With UG-385/U Round Cover Flange

Product ID: PE9881-20
Product discontinued.
Replaced with PE9881A-20.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-15
Flange SizeUG-385/U
Direction TypeDirectional
Frequency, Min50 GHz
Frequency, Max75 GHz
Beam Width, 3dB V20

Description

WR-15 Waveguide Horn Antenna Operating From 50 GHz to 75 GHz With a Nominal 20 dBi Gain With UG-385/U Flange

PE9881-20 WR-15 waveguide horn antenna is also known as a WR-15 horn antenna. This WR-15 waveguide horn antenna has a dB nominal gain and a ug-385/u flange. Our dB WR-15 horn antenna has a minimum frequency of 50 GHz and a maximum frequency of 75 GHz.

WR-15 horn antenna PE9881-20 has a vertical beam width of 20 and horizontal of degrees at 3 dB. This WR-15 waveguide horn antenna with dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-15 horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.