To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

High Power Limiter, SMA, 100W Peak Power, 12 ns Recovery, 15 dBm Flat Leakage, 6 GHz to 18 GHz

Product ID: PE80L2000

Pricing

QuantityPrice
1-4$4,820.00
5-9$4,627.20
10-24$4,434.40
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In SeriesSMA
Connector In GenderFemale
Connector Out SeriesSMA
Connector Out GenderFemale
Minimum Frequency6 GHz
Maximum Frequency18 GHz
Design TypeHigh Power
Peak Power100 Watt

Description