To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

SPI PLL Frequency Synthesizer, 2 GHz - 6 GHz, +14 dBm Pout, 10 MHz Reference, +3.3 Vdc and SMA output

Product ID: PE11S1002

Pricing

QuantityPrice
1-4$3,152.85
5-9$3,026.74
10-24$2,900.62
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 12
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DesignSPI
ModeInteger/Fractional
ReferenceExternal
Min Frequency2 GHz
Max Frequency6 GHz
Phase Noise @ 1kHz Offset, Typ-88 dBc/Hz
Supply Voltage 1, Typ3.6 V
Supply Current 1, Typ110 mA
Output Power, Min14 dBm
Control/Tuning InterfaceSerial, TTL
Reference Input Connector SeriesSMA
Reference Input Connector GenderFemale

Description