Flexible RG141 Coax Cable Single Shielded with Beige PTFE (FG) Jacket

Product ID: RG141A/U
Product discontinued.
Replaced with RG141A/U-BULK.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic NameRG141
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation70 %
Jacket Diameter0.19 in
Jacket MaterialPTFE (FG)
No. of Shields1
Attenuation at 1 Ghz.13 dB
Power, Max at 1 Ghz.650 Watts
Frequency, Max10 GHz
Max Operating Temperature200 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Coax TypeCoax

Description

Flexible RG141 Coax Cable Single Shielded with Beige PTFE (FG) Jacket

RG141A/U part number from Pasternack is a RG141 coax cable that is flexible. Pasternack RG141 flexible coax cable is 50 Ohm and has a PTFE dielectric. Our RG141 coax is constructed with a 0.19 jacket made of PTFE (FG). RG141 coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 10 GHz. RG141 coax cable has an attenuation at 1 GHz of 13 dB and a maximum power of 650 watts at 1 GHz.

Pasternack RG141 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG141 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG141 or other coax can be built and shipped same day as well.