To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Flexible RG303 Coax Cable Single Shielded with Tan FEP Jacket

Product ID: RG303/U
Product discontinued when current inventory is depleted.
Replaced with RG303/U-BULK.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic NameRG303
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Jacket Diameter0.17 in
Jacket MaterialFEP
No. of Shields1
Attenuation at 1 Ghz.14 dB
Power, Max at 1 Ghz.650 Watts
Frequency, Max3 GHz
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Coax TypeCoax

Description

Flexible RG303 Coax Cable Single Shielded with Tan FEP Jacket

RG303/U part number from Pasternack is a RG303 coax cable that is flexible. Pasternack RG303 flexible coax cable is 50 Ohm and has a PTFE dielectric. Our RG303 coax is constructed with a 0.17 jacket made of FEP. RG303 coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 3 GHz. RG303 coax cable has an attenuation at 1 GHz of 14 dB and a maximum power of 650 watts at 1 GHz.

Pasternack RG303 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG303 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG303 or other coax can be built and shipped same day as well.