To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Flexible RG174 Coax Cable Single Shielded with Black PVC Jacket

Product ID: RG174A/U
Product discontinued when current inventory is depleted.
Replaced with RG174A/U-BULK.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic NameRG174
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE
Velocity of Propagation66 %
Jacket Diameter0.11 in
Jacket MaterialPVC
No. of Shields1
Attenuation at 1 Ghz.32 dB
Power, Max at 1 Ghz.17 Watts
Frequency, Max1 GHz
Max Operating Temperature80 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Coax TypeCoax

Description

Flexible RG174 Coax Cable Single Shielded with Black PVC Jacket

RG174A/U part number from Pasternack is a RG174 coax cable that is flexible. Pasternack RG174 flexible coax cable is 50 Ohm and has a PE dielectric. Our RG174 coax is constructed with a 0.11 jacket made of PVC. RG174 coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 1 GHz. RG174 coax cable has an attenuation at 1 GHz of 32 dB and a maximum power of 17 watts at 1 GHz.

Pasternack RG174 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG174 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG174 or other coax can be built and shipped same day as well.