Directional 6 dB SMA Coupler From 12.4 GHz to 18 GHz Rated to 4 Watts
Product ID:
PE2207-6
Pricing
Quantity | Price |
1-9 | $221.43 |
10-24 | $212.57 |
25-99 | $203.72 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Directionality | Directional |
Connector Series | SMA |
Connector Gender | Female |
Design | Coupler |
Minimum Frequency | 12.4 GHz |
Maximum Frequency | 18 GHz |
Maximum Input Power | 50 Watt |
Coupling Value | 6 dB |
Description
Directional 6 dB SMA Coupler From 12.4 GHz to 18 GHz Rated To 50 Watts
RF coupler part number PE2207-6 from Pasternack is one of over 40,000 RF components available for same day shipping worldwide. This RF coupler is directional and is manufactured with SMA ports. Our directional coupler design uses SMA ports that are female gender and 50 Ohm impedance.
The Pasternack directional coupler design is rated for a minimum frequency of 12.4 GHz and a maximum frequency of 18 GHz. Directional coupler part # PE2207-6 is constructed with a coupling value of 6 dB and a coupler directivity of 15 dB. This female SMA directional coupler is built with a maximum insertion loss of 2.2 dB and a maximum input power of 50 watts.
Our directional coupler design with SMA connector is rated for a maximum insertion loss of 2.2 dB and a maximum VSWR of 1.3. Additional female SMA coupler specs for this RF component can be found on its radio frequency directional coupler PDF specifications datasheet above. PE2207-6 directional 6 dB SMA coupler is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack and it can be bought and then shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.