RG6, RG8, RG11, RG58, RG59, RG174, RG179, RG213, RG223, RG316, RG400 crimp tool kit PE5004-KIT from Pasternack is just one part of our extensive line of in-stock RF coaxial tools for sale. This RG6, RG8, RG11, RG58, RG59, RG174, RG179, RG213, RG223, RG316, RG400 crimp tool kit works with RF connectors to create cable assemblies. Our crimp tool kit for RG6, RG8, RG11, RG58, RG59, RG174, RG179, RG213, RG223, RG316, RG400 coax has 0.042, 0.068, 0.080, 0.100, 0.128, 0.151, 0.178, 0.213, 0.255, 0.324, 0.429 hex size.
PE5004-KIT RG6, RG8, RG11, RG58, RG59, RG174, RG179, RG213, RG223, RG316, RG400 crimp tool kit is one of over 40,000 RF, microwave and millimeter wave components and tools supplied by Pasternack. This crimp tool kit for RG6, RG8, RG11, RG58, RG59, RG174, RG179, RG213, RG223, RG316, RG400 coaxial cable can be bought and shipped worldwide the same-day as with our other in-stock RF parts and tools.
Crimp tool die PE5004-KIT from Pasternack is part of a huge number of in-stock RF coaxial connector and cable tools for sale. This die for coax cable connector crimp tool works with Pasternack crimp tool to create cable assemblies. Our RF coaxial crimp tool die has RG6, RG8, RG11, RG58, RG59, RG174, RG179, RG213, RG223, RG316, RG400 hex size.
PE5004-KIT coaxial connector crimp tool die is one of over 40,000 RF, microwave and millimeter wave components and tools supplied by Pasternack. This coax cable crimp die can be bought and shipped worldwide the same-day as with our other in-stock RF parts and tools.