Bulkhead Mount 78 Ohm BNC Twinax Jack to 78 Ohm BNC Twinax Jack Adapter
Product ID:
PE9280
Pricing
Quantity | Price |
1-24 | $74.99 |
25-49 | $71.24 |
50-99 | $67.49 |
100-249 | $64.49 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 775
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | BNC Twinax |
Connector Gender 1 | Jack |
Connector Polarity 1 | Standard |
Connector Impedance 1 | 78 Ohm |
Connector Series 2 | BNC Twinax |
Connector Gender 2 | Jack |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 78 Ohm |
Frequency, Min | DC |
Frequency, Max | 500 MHz |
Adapter Body Style | Straight |
Connector Mount Method 1 | Bulkhead |
Connector Mount Method 2 | None |
Description
Bulkhead Mount 78 Ohm BNC Twinax Jack to 78 Ohm BNC Twinax Jack Adapter
BNC Twinax adapter PE9280 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our BNC Twinax to BNC Twinax adapter is a in-series coaxial adapter design. This 78 Ohm BNC Twinax adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 500 MHz.
BNC Twinax jack to BNC Twinax jack adapter is one of the many RF components that ship same day as they are ordered. PE9280 jack BNC Twinax to jack BNC Twinax adapter has a straight body. This Pasternack straight BNC Twinax coax adapter is a in-line RF adapter.
Our jack BNC Twinax to jack BNC Twinax adapter PE9280 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This BNC Twinax to BNC Twinax radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.