Pasternack Enterprises BNC to SMB cable assembly product line has 116 custom and standard configurations that use flexible coaxial cable. BNC to SMB assemblies are built from 10 unique coax cable types and 4 unique BNC connectors. Our BNC to SMB cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack BNC to SMB cable assemblies are available with 17 different cable and connector combinations. Customers may select the BNC to SMB cable assemblies with any combination of the following specifications: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and full RF testing and phase matching is available.
Our manufacturing facility certified to ISO 9001:2015 ships BNC to SMB cable assemblies the same day from the deepest, broadest inventory of microwave and RF components in stock. Exceptional technical support and customer service are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).