BNC Male Right Angle Connector Crimp/Solder Attachment For PE-C200, LMR-200
Product ID:
PE44843
Pricing
Quantity | Price |
1-24 | $32.19 |
25-49 | $30.58 |
50-99 | $28.97 |
100-249 | $27.68 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 109
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | BNC |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 4 GHz |
Interface Type 1 | PE-C200 |
Interface Type 2 | LMR-200 |
Description
BNC Male Right Angle Connector Crimp/Solder Attachment For PE-C200, LMR-200
PE44843 BNC male right angle coaxial connector has an interface type of PE-C200, LMR-200 and a 50 Ohm impedance. Pasternack BNC male connector uses shield/contact crimp/solder as an attachment method. Our male BNC right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.
The Pasternack right angle BNC male coaxial connector has a PTFE dielectric type and a VSWR of 1.35. The Pasternack BNC coaxial connector has a brass body with nickel plating. Our PE44843 BNCright angle connector uses brass contact. This BNC male right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle male BNC connector will ship the same day as purchased. Our BNC right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.