75 Ohm BNC Male Connector Compression Attachment For Mini 59, PE-B159
Product ID:
PE44578
Pricing
Quantity | Price |
1-24 | $3.00 |
25-49 | $2.85 |
50-99 | $2.70 |
100-249 | $2.58 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 71
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | BNC |
Connector Gender | Male |
Impedance | 75 Ohm |
Body Style | Straight |
Attachment Method | Compression |
Mount Method | None |
Interface Type 1 | Mini 59 |
Interface Type 2 | PE-B159 |
Description
75 Ohm BNC Male Connector Compression Attachment For Mini 59, PE-B159
PE44578 BNC male coaxial connector has an interface type of Mini 59, PE-B159 and a 75 Ohm impedance. Pasternack BNC male connector uses shield/contact compression as an attachment method.
The Pasternack BNC male coaxial connector has a HDPE/ delrin dielectric type. The Pasternack BNC coaxial connector has a brass body with nickel plating. Our PE44578 BNC connector uses brass contact. This BNC male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male BNC connector will ship the same day as purchased. Our BNC male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.