Pasternack Enterprises BNC male right angle to BNC male right angle cable assembly product group contains 220 standard and custom products which use Flexible cable. BNC male right angle to BNC male right angle assemblies are assembled with 18 different coaxial cable part numbers and 5 different BNC connectors. Our BNC male right angle to BNC male right angle cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack BNC male right angle to BNC male right angle cable assemblies are available with 32 different connector and cable combinations. Customers may choose the BNC male right angle to BNC male right angle cable assemblies that have any combination of the following specifications: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and full RF testing and phase matching is available.
The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships BNC male right angle to BNC male right angle cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers in stock. Exceptional customer service and technical support are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).