BNC Female Bulkhead Mount Hermetically Sealed Connector Solder Attachment Eyelet Terminal, IP67 Unmated
Product ID:
PE44890
Pricing
Quantity | Price |
1-24 | $39.99 |
25-49 | $37.99 |
50-99 | $35.99 |
100-249 | $34.39 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 45

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | BNC |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | Bulkhead |
Interface Type 1 | Eyelet |
Description
BNC Female Bulkhead Mount Hermetically Sealed Connector Solder Attachment Eyelet Terminal, IP67 Unmated
PE44890 BNC female bulkhead hermetically sealed terminal connector has an interface type of eyelet and a 50 Ohm impedance. Pasternack BNC female bulkhead connector uses shield/contact solder as an attachment method.
The Pasternack BNC female bulkhead hermetically sealed terminal connector has a PTFE dielectric type. The Pasternack BNC terminal connector has a brass body with silver plating. Our PE44890 BNC connector uses beryllium copper contact. This BNC female bulkhead hermetically sealed terminal RF connector is RoHS and REACH compliant.
This Pasternack female BNC bulkhead connector will ship the same day as purchased. Our bulkhead BNC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table